??
Catalog navigation
CAD model selection
HELP_VARIABLE
Frame Size
HD-250*
Travel
18 Inch
Part Number
089025
Frame Weight
125 lbs
B
41-1/4 Inch
C
6 Inch
D
38-3/4 Inch
E
3 Inch
Bolt Diameter
5/8 Inch
G Diameter
3/4 Inch
H
3/4 Inch
L
10-3/8 Inch
N
6-1/4 Inch
O
5 Inch
P
13-1/4 Inch
Saddle Dimensions - Q
4-1/2 Inch
SDQ1
4.50000 Inch
Saddle Dimensions - R
13 Inch
S - Screw Diameter
1 Inch
W
8-1/4 Inch
X
3-1/4 Inch
Y Bolt Diameter
3/4 Inch
Z Min.
10-7/8 Inch
Z Max.
7-5/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.